JAJSE48C August 2017 – April 2018 TAS5755M
PRODUCTION DATA.
The following are the only events supported during normal operation: | ||||
1. | Writes to master/channel volume registers | |||
2. | Writes to soft-mute register | |||
3. | Enter and exit shutdown (sequence defined in Shutdown Sequence) |
NOTE
Event 3 is not supported for 240 ms + 1.3 × tstart after trim following AVDD/DVDD power-up ramp (where tstart is specified by register 0x1A).