9.2.6.1 Design Requirements
For this design example, use the parameters listed in Table 29 as the input parameters.
Table 29. Design Parameters
PARAMETER |
EXAMPLE |
Low Power Supply |
3.3 V |
High Power Supply |
5 V to 15 V |
Host Processor |
I2S Compliant Master |
GPIO Control |
Output Filters |
Inductor-Capacitor Low Pass Filter |
Speakers |
4 Ω to 8 Ω |