JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
SYMBOL | HTTSOP
PIN No. |
VQFN
PIN No. |
TYPE(1) | DESCRIPTION |
---|---|---|---|---|
ADR1 | 26 | 45 | I | LSB address select bit for I2C |
ADR2 | 20 | 39 | I | 2nd LSB address select bit for I2C |
AVCC | 41 | 12 | PI | Analog Supply – connect to PVCC |
AVDD | 14 | 33 | PI | Analog Supply |
BCLK | 23 | 42 | I | Audio data bit clock input |
BSNL | 48 | 19 | BST | Boot strap negative Left channel output, connect to 220 nF X7R ceramic cap to OUTNL |
BSNR | 1 | 20 | BST | Boot strap negative Right channel output, connect to 220 nF X7R ceramic cap to OUTNR |
BSPL | 44 | 17 | BST | Boot strap positive Left channel output, connect to 220 nF X7R ceramic cap to OUTPL |
BSPR | 5 | 22 | BST | Boot strap positive Right channel output, connect to 220 nF X7R ceramic cap to OUTPR |
CAPM | 34 | 5 | Charge pump flying capacitor pin for negative rail | |
CAPP | 32 | 3 | Charge pump flying capacitor pin for positive rail | |
CPVDD | 31 | 2 | PI | Charge pump power supply, 3.3 V |
DACL | 36 | 7 | O | Analog output from DAC left channel, ground centered |
DACR | 13 | 32 | O | Analog output from DAC Right channel, ground centered |
DIN | 24 | 43 | I | Audio data input |
DVDD | 30 | 1 | PI | Digital power supply, 3. 3 V |
FAULT | 40 | 11 | OD | General fault reporting, Open Drain, High = normal operation, Low = fault condition |
GAIN/FSW | 9 | 28 | I | Sets power stage Gain and selects output switching frequency |
GND | 3, 10, 15, 29, 33, 39, 46 | 4, 10, 14, 15, 24, 25, 29, 34, 48 | G | Ground |
GPIO1 | 18 | 37 | I/O | General purpose digital input and output port |
GPIO2 | 19 | 38 | I/O | General purpose digital input and output port |
GPIO3 | 21 | 40 | I/O | General purpose digital input and output port |
GVDD | 8 | 27 | PBY | Internal Gate drive supply, connect 1uF to GND |
INNL | 38 | 9 | I | Negative audio input for Left channel. Internally biased at 3 V |
INNR | 11 | 30 | I | Negative audio input for Right channel. Internally biased at 3 V |
INPL | 37 | 8 | I | Positive audio input for Left channel. Internally biased at 3 V |
INPR | 12 | 31 | I | Positive audio input for Right channel. Internally biased at 3 V |
LDOO | 28 | 47 | PBY | Internal logic supply rail pin for decoupling, 1.8 V, connect 1 µF to GND |
LRCLK | 25 | 44 | I | Audio data word clock input |
OUTNL | 47 | 18 | PO | Negative Left channel output |
OUTNR | 2 | 21 | PO | Negative Right channel output |
OUTPL | 45 | 16 | PO | Positive Left channel output |
OUTPR | 4 | 23 | PO | Positive Right channel output |
PVCC | 6, 7, 42, 43 | 13, 26 | PI | 4.5-V to 26.4-V Power supply |
SCL | 17 | 36 | I | Input clock for I2C |
SCLK | 22 | 41 | I | System clock input (also referred to as master clock input) |
SDA | 16 | 35 | I/O | Input data for I2C |
Thermal pad | 49 | 49 | G | Connect Thermal Pad to Ground |
VNEG | 35 | 6 | PO | Negative charge pump rail pin for decoupling –3.3 V |
XSMT/UVP | 27 | 46 | I | Soft mute control : Soft mute (Low) / soft un-mute (High) |