JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
10 | 0x0A | DSPG7 | DSPG6 | DSPG5 | DSPG4 | DSPG3 | DSPG2 | DSPG1 | DSPG0 |
Reset Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
DSPG[7:0] | DSP GPIO Input | ||||||||
The DSP accepts a 24-bit external control signals input. The value set in this register will go to bit 16:8 of this external input. | |||||||||
Default value: 00000000 | |||||||||