JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
34 | 0x22 | RSV | RSV | RSV | I16E | RSV | RSV | FSSP1 | FSSP0 |
Reset Value | 0 | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
I16E | 16x Interpolation | ||||||||
This bit enables or disables the 16x interpolation mode | |||||||||
Default value: 0 | |||||||||
0: 8x interpolation | |||||||||
1: 16x interpolation | |||||||||
FSSP[1:0] | FS Speed Mode | ||||||||
These bits select the FS operation mode, which must be set according to the current audio sampling rate. These bits are ignored in clock auto set mode. | |||||||||
Default value: 00 | |||||||||
00: Single speed (FS ≤ 48 kHz) | |||||||||
01: Double speed (48 kHz < FS ≤ 96 kHz) | |||||||||
10: Quad speed (96 kHz < FS ≤ 192 kHz) | |||||||||
11: Octal speed (192 kHz < FS ≤ 384 kHz) |