JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
| VOS | | Class-D output offset voltage (measured differentially)
Input is Bipolar Zero data |
PVCC = 12 V, gain set to 14 dB | 1 | 10 | mV | |
PVCC = 24 V, gain set to 20 dB | 1.5 | 15 | mV | |||
RDS(on) | Drain-source on-state resistance, measured pin to pin | VCC = 24 V, Iout = 500 mA, TJ = 25°C | 120 | mΩ | ||
G | Analog Gain from INxx to OUTxx | Gain pin voltage < 3 V | 13 | 14 | 15 | dB |
Gain pin voltage > 3.3 V | 19 | 20 | 21 | dB | ||
ton | Turn-on time | XSMT = 2 V | 1.5 | ms | ||
tOFF | Turn-off time | XSMT = 0.8 V | 0.8 | ms | ||
GVDD | Gate Drive Supply Voltage | IGVDD ≤ 200 µA | 6.9 | V |