JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
KSVR | Power supply ripple rejection | 200 mVPP ripple at 1 kHz, gain = 20 dB, zero input signal | –60 | dB | ||
PO | Peak output power | THD+N = 10%, 1 kHz, 24-V supply, 8-Ω load | 30 | W | ||
THD+N = 10%, 1 kHz, 24-V supply, 4-Ω load | 50 | W | ||||
Fsw | Output switch frequency multiple of FS Gain set to 14 dB | Ra = 100 kΩ, Rb = open | 8 | |||
Ra = 20 kΩ, Rb = 100 kΩ | 10 | |||||
Ra = 39 kΩ, Rb = 100 kΩ | 12 | |||||
Ra = 47 kΩ, Rb = 75 kΩ | 16 | |||||
Fsw | Output switch frequency multiple of FS Gain set to 20 dB | Ra = 51 kΩ, Rb = 51 kΩ | 8 | |||
Ra = 75 kΩ, Rb = 47 kΩ | 10 | |||||
Ra = 100 kΩ, Rb = 39 kΩ | 12 | |||||
Ra = 100kΩ, Rb = 20 kΩ | 16 | |||||
THD+N | Total Harmonic Distortion + Noise | 1W, 1 kHz, 4R load, 12 V supply | 0.05% | |||
1W, 1 kHz, 8R load, 24 V supply | 0.05% | |||||
VN | Output integrated noise | 20-22 kHz, A-weighted, 14 dB gain, 12 V supply | 60 | µV | ||
20-22 kHz, A-weighted, 20 dB gain, 24 V supply | 85 | µV | ||||
SNR | Signal to Noise Ratio | 20-22 kHz, A-weighted, 14 dB gain, 12 V supply | 103 | dB | ||
20-22 kHz, A-weighted, 20 dB gain, 24 V supply | 106 | dB | ||||
Crosstalk | VO = 1 Vrms, 20 dB gain, 1 kHz, 4-Ω load | –90 | dB | |||
IP | Peak output current | 1 kHz, 10 ms, 3-Ω load, 24-V supply | 7.5 | A |