JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
119 | 0x77 | RSV | RSV | GPIN5 | RSV | 3 | 2 | RSV | RSV |
Reset Value |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
GPIN[5:0] | GPIO Input States (Read Only) | ||||||||
This bit indicates the logic level at GPIO3 pin. | |||||||||
0: Low | |||||||||
1: High |