JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
5 | 0x05 | RSV | RSV | RSV | RSV | RSV | RSV | UEPD | UIPD |
Reset Value | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
UEPD | External UVP Control | ||||||||
This bit enables or disables detection of power supply drop via XSMUTE pin (External Under Voltage Protection). | |||||||||
Default value: 0 | |||||||||
0: Enabled | |||||||||
1: Disabled | |||||||||
UIPD | Internal UVP Control | ||||||||
This bit enables or disables internal detection of AVDD voltage drop (Internal Under Voltage Protection). | |||||||||
Default value: 0 | |||||||||
0: Enabled | |||||||||
1: Disabled |