JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
The TAS576xM supports industry-standard audio data formats, including standard I2S and left-justified. Data formats are selected via Register (Pg0Reg40). All formats require binary 2s-complement, MSB-first audio data, up to 32-bit audio data is accepted.
The TAS576xM also supports right-justified and TDM. I2S, LJ, RJ, and TDM are selected using Register (Pg0Reg40). All formats require binary 2s complement, MSB-first audio data. Up to 32 bits are accepted. Default setting is I2S and 24 bit word length. The I2S slave timing is shown in Figure 35.
MIN | MAX | UNIT | ||
---|---|---|---|---|
tBCY | BCLK pulse Cycle Time | 40 | ns | |
tBCL | BCLK pulse Width LOW | 16 | ns | |
tBCH | BCLK pulse Width HIGH | 16 | ns | |
tBL | BCLK Rising Edge to LRCLK Edge | 8 | ns | |
tBCLK | BCLK frequency at DVDD = 3.3V | 24.576 | MHz | |
tLB | LRCLK Edge to BCLK Rising Edge | 8 | ns | |
tDS | DATA set Up time | 8 | ns | |
tDH | DATA Hold Time | 8 | ns | |
tDOD | DATA delay time from BCLK falling edge | 15 | ns |
The TAS576xM can act as an I2S master, generating BCLK and LRCLK as outputs from the SCLK input.
REGISTER | FUNCTION |
---|---|
Page 0, register 9, D(0), D(4) and D85) | I2S master Mode select |
Register 32, D(6:0) | BCLK divider and LRCLK divider |
Register 33, D(7:0) |
The I2S master timing is shown in Figure 36 and Table 12.
MIN | MAX | UNIT | ||
---|---|---|---|---|
tBCY | BCLK pulse Cycle Time | 40 | ns | |
tBCL | BCLK pulse Width LOW | 16 | ns | |
tBCH | BCLK pulse Width HIGH | 16 | ns | |
tBL | BCLK Rising Edge to LRCLK Edge | 8 | ns | |
tBCLK | BCLK frequency at DVDD = 3.3V | 24.576 | MHz | |
tLB | LRCLK Edge to BCLK Rising Edge | 8 | ns | |
tDS | DATA set Up time | 8 | ns | |
tDH | DATA Hold Time | 8 | ns | |
tDOD | DATA delay time from BCLK falling edge | 15 | ns |