JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
A master can read the TAS576xM register. The value of the register address is stored in a indirect index register in advance. The master sends a TAS576xM slave address with a read bit after storing the register address. Then the TAS576xM transferes the data which the index points to. When auto-increment is enabled, the index register is incremented by 1 automatically. When the index register reaches 0x7F, the next value is 0x0. The following table shows the read operation.
Transmitter | M | M | M | S | M | S | M | M | M | S | S | M | M | M | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Data Type | St | Slave addr | W | ACK | inc | reg addr | ACK | Sr | Slave addr | R | ACK | data | ACK | NACK | Sp | |
M = Master Device; S = Slave Device; St = Start Condition; Sr = Repeated start condition; Sp = Stop Condition; W = Write; R 0 read;
NACK = Acknowledge |