JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
If the TAS576xM is to be used in systems operating below 6 V it is recommended to change the maximum DAC output voltage from the nominal 2 Vrms FS(0 dB) to 1 Vrms FS (–6 dB), by setting register 2 on page 1 D4(Lch) / D0(Rch), Table 23.
SUPPLY VOLTAGE RANGE | GAIN (via GAIN/FSW pin) | DAC OUTPUT at FS | Page 1 / Register 2 |
---|---|---|---|
4.5 V – 6 V | 14 dB | 1 Vrms | 00010001 |
6 V – 12 V | 14 dB | 2 Vrms | default |
12 V – 26 V | 20 dB | 2 Vrms | default |