JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
4 | 0x04 | RSV | RSV | RSV | PLCK | RSV | RSV | RSV | PLLE |
Reset Value | 1 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
PLCK | PLL Lock Flag (Read Only) | ||||||||
This bit indicates whether the PLL is locked or not. When the PLL is disabled this bit always shows that the PLL is not locked. | |||||||||
0: The PLL is locked | |||||||||
1: The PLL is not locked | |||||||||
PLLE | PLL Enable | ||||||||
This bit enables or disables the internal PLL. When PLL is disabled, the master clock will be switched to the SCK. | |||||||||
Default value: 1 | |||||||||
0: Disable PLL | |||||||||
1: Enable PLL |