SLOSEA8 December 2024 TAS5815
PRODUCTION DATA
TAS5815 DSP has a ROM fixed process flows which support 96kHz DSP sample rate. The digital audio processing includes 2 main functions: basic audio tuning blocks and Class-H algorithm.
Basic audio tuning blocks are SRC, stereo channel input mixer, 14 BQs for each channel, pop click free volume, multi-bands DRC and AGL.
Class-H can be used in conjunction with Hybrid Modulation, which is an innovative Class-D internal PWM modulation scheme to improve efficiency even more without compromising THD+N performance. Class-H goes beyond Hybrid PWM modulation from system efficiency perspective, by tracking audio signal envelope with an advanced look-ahead DSP structure, controlling the external PVDD supply voltage rail, and maintaining just enough margin to provide high dynamic range without clipping distortion to save as much power as possible. The Class-H details are listed here: