JAJSVX9 December 2024 TAS5815
PRODUCTION DATA
The Thermal Foldback (TFB), is designed to protect TAS5815 from excessive die temperature increases, in case the device operates beyond the recommended temperature/power limit, or with a weaker thermal system design than recommended. It allows the TAS5815 to play as loud as possible without triggering unexpected thermal shutdown. When the die temperature triggers the over-temperature warning (OTW) level (135C typ), an internal AGL (Automatic Gain Limiter) will reduce the digital gain automatically. Once the die temperature drops below the OTW, the device’s digital gain gradually returns to the former setting.