JAJSVX9 December 2024 TAS5815
PRODUCTION DATA
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the master to the device as shown in Figure 7-12. After receiving each data byte, the device responds with an acknowledge bit and the I2 subaddress is automatically incremented by one.