SLOSEA8 December 2024 TAS5815
PRODUCTION DATA
Part Number | Recommended PVDD Range | RDS(ON) Option | Package | Class-H Algorithm Integrated |
---|---|---|---|---|
TAS5815 | 4.5V to 26.4V | 120mΩ | TSSOP28(PWP) | Yes |
TAS5802 | 4.5V to 20V | 120mΩ | TSSOP28(PWP) | No |
TAS5827 | 4.5V to 26.4V | 70mΩ | QFN32(RHB) | Yes |
TAS5825P | 4.5V to 26.4V | 90mΩ | QFN32(RHB) | Yes |
TAS5828M | 4.5V to 26.4V | 90mΩ | TSSOP32(DAD) | Yes |
TAS5822M | 4.5V to 26.4V | 90mΩ | HTSSOP38(DCP) | No |
TAS5806M | 4.5V to 26.4V | 180mΩ | TSSOP38(DCP) | No |
TAS5805M | 4.5V to 26.4V | 180mΩ | TSSOP28(PWP) | No |