JAJSVX9 December 2024 TAS5815
PRODUCTION DATA
The TAS5815 device integrates 4 main building blocks together into a single cohesive device that maximizes sound quality, flexibility, and ease of use. The 4 main building blocks are listed as follows:
The device requires only two power supplies for proper operation. A DVDD supply is required to power the low voltage digital circuitry. Another supply, called PVDD, is required to provide power to the output stage of the audio amplifier. One internal LDO convert PVDD to 5 V for GVDD and AVDD.