SLOSEA8 December 2024 TAS5815
PRODUCTION DATA
Hybrid Modulation is designed to minimized power loss without compromising the THD+N performance, and is optimized for battery-powered applications. With Hybrid modulation enabled, the device detects the input signal level and adjust PWM duty cycle dynamically based on PVDD. Hybrid modulation achieves ultra low idle current and maintains the same audio performance level as the BD Modulation. In order to minimize the power dissipation, low switching frequency (For example, Fsw = 384kHz) with proper LC filter (15µH + 0.68µF or 22µH + 0.68µF) is recommended. Follow these steps when using Hybrid Modulation:
1) With Hybrid Modulation, users need to input the system's PVDD value via device development application.
2) With Hybrid Modulation, Change device state from Deep Sleep Mode to Play Mode, specific sequence is required: