SLOSEA8 December 2024 TAS5815
PRODUCTION DATA
The following is a sample script for configuring a device on I2C target address 0xA8 and set the device switching frequency to 768kHz with Class D loop bandwidth to 175kHz, BD Modulation:
Example 2, The following is a sample script for configuring a device on I2C target address 0xA8 and using the DSP host memory to change the digital volume to the default value of 0dB: