SLOSEA8 December 2024 TAS5815
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Digital I/O | ||||||
|IIH| | Input logic high current level for DVDD referenced digital input pins |
VIN(DigIn) = VDVDD | 10 | uA | ||
|IIL| | Input logic low current level for DVDD referenced digital input pins |
VIN(DigIn) = 0 V | –10 | uA | ||
VIH(Digin) | Input logic high threshold for DVDD referenced digital inputs |
70% | VDVDD | |||
VIL(Digin) | Input logic low threshold for DVDD referenced digital inputs |
30% | VDVDD | |||
VOH(Digin) | Output logic high voltage level |
IOH = 4 mA | 80% | VDVDD | ||
VOL(Digin) | Output logic low voltage level | IOH = –4 mA | 20% | VDVDD | ||
I2C CONTROL PORT | ||||||
CL(I2C) | Allowable load capacitance for each I2C Line |
400 | pF | |||
fSCL(fast) | Support SCL frequency | No wait states, fast mode | 400 | kHz | ||
fSCL(slow) | Support SCL frequency | No wait states, slow mode | 100 | kHz | ||
SERIAL AUDIO PORT | ||||||
tDLY | Required LRCLK/FS to SCLK rising edge delay |
5 | ns | |||
DSCLK | Allowable SCLK duty cycle | 40% | 60% | |||
fS | Supported input sample rates | 32 | 96 | kHz | ||
fSCLK | Supported SCLK frequencies | 32 | 64 | fS | ||
fSCLK | SCLK frequency | 24.576 | MHz | |||
AMPLIFIER OPERATING MODE AND DC PRAMETERS | ||||||
toff | Turn-off Time | Excluding volume ramp | 10 | ms | ||
AV(SPK_AMP) | Programmable Gain | Value represents the "peak voltage" disregarding clipping due to lower PVDD Measured at 0 dB input(1FS) |
29.4 | dBV | ||
ΔAV(SPK_AMP) | Amplifier gain error | Gain = 26.4 dBV | 0.5 | dB | ||
fSPK_AMP | Switching frequency of the speaker amplifier |
384 | kHz | |||
fSPK_AMP | Switching frequency of the speaker amplifier |
768 | kHz | |||
RDS(on) | Drain-to-source on resistance of the individual output MOSFETs |
FET + Metallization. VPVDD=24 V, I(OUT)=500 mA, TJ=25 ℃ |
120 | mΩ | ||
PROTECTION | ||||||
OCETHRES | Over-Current Error Threshold | OUTxx Overcurrent Error Threshold | 6 | 7 | A | |
UVETHRES(PVDD) | PVDD under voltage error threshold condition |
3.7 | 4 | 4.2 | V | |
OVETHRES(PVDD) | PVDD over voltage error threshold |
27 | 28.1 | 29.2 | V | |
DCETHRES | Output DC Error protection threshold |
Class D Amplifier's output DC voltage cross speaker load to trigger Output DC Fault protection |
1.9 | V | ||
TDCDET | Output DC Detect time | Class D Amplifier's output remain at or above DCETHRES |
570 | ms | ||
OTETHRES | Over temperature error threshold |
160 | ℃ | |||
OTEHystersis | Over temperature error hysteresis |
10 | ℃ | |||
OTWTHRES | Over temperature warning level |
Read by register 0x73 bit3 | 135 | °C | ||
OL | Open Load Detection | Open Load Detection for ChA or ChB or both | 40 | 70 | Ω | |
SL | Short Load Detection | Short Load Detection for ChA or ChB or both (PVDD = 13.5 V) | 1 | Ω | ||
SL | Short Load Detection | Short Load Detection for ChA or ChB or both (PVDD = 18 V) | 2 | Ω | ||
SL | Short Load Detection | Short Load Detection for ChA or ChB or both (PVDD = 21 V) | 3 | Ω | ||
SL | Short Load Detection | Short Load Detection for ChA or ChB or both (PVDD = 24 V) | 4 | Ω | ||
AUDIO PERFORMACNE (STEREO BTL) | ||||||
|VOS| | Amplifier offset voltage | Measured differentially with zero input data, programmable gain configured with 29.4dBV analog gain, VPVDD = 13.5 V |
–6.5 | 6.5 | mV | |
PO(SPK) | Output Power (Per Channel) | VPVDD = 13.5 V, RSPK = 6 Ω, f = 1 kHz, THD+N = 10% |
16 | W | ||
VPVDD = 13.5 V, RSPK = 6 Ω, f = 1 kHz, THD+N = 1% |
13 | W | ||||
VPVDD = 21 V, RSPK = 4 Ω, f = 1 kHz, THD+N = 10% |
50 | W | ||||
VPVDD = 21 V, RSPK = 4 Ω, f = 1 kHz, THD+N = 1% |
42 | W | ||||
VPVDD = 24 V, RSPK = 6 Ω, f = 1 kHz, THD+N = 1% |
39 | W | ||||
PO(SPK) | Output Power (Per Channel) | VPVDD = 24 V, RSPK = 6 Ω, f = 1 kHz, THD+N = 10% |
48 | W | ||
THD+NSPK | Total harmonic distortion and noise (PO = 1 W, f = 1 kHz, RSPK = 6 Ω) |
VPVDD = 18 V | 0.03 | % | ||
VPVDD = 21 V | 0.03 | % | ||||
VPVDD = 24 V | 0.03 | % | ||||
THD+NSPK | Total harmonic distortion and noise (PO = 1 W, f = 1 kHz, RSPK = 4 Ω) |
VPVDD = 21 V | 0.03 | % | ||
ICN(SPK) | Idle channel noise(Aweighted, AES17) |
VPVDD = 13.5 V, LC-filter, Load=6 Ω | 40 | µVrms | ||
VPVDD = 24 V, LC-filter ,Load=6 Ω | 50 | µVrms | ||||
SNR | Signal-to-noise ratio | A-Weighted, referenced to 1% THD+N Output Level, VPVDD=24 V |
111 | dB | ||
A-Weighted, referenced to 1% THD+N Output Level, VPVDD=13.5 V |
106 | dB | ||||
PSRR | Power supply rejection ratio | Injected Noise = 1 kHz, 1 Vrms, VPVDD = 13.5 V, input audio signal = digital zero |
72 | dB | ||
X-talkSPK | Cross-talk (worst case between left-to-right and right-to-left coupling) |
f = 1 kHz, based on Inductor (DFEG7030D-4R7) from Murata |
100 | dB | ||
AUDIO PERFORMANCE (MONO PBTL) | ||||||
|VOS| | Amplifier offset voltage | Measured differentially with zero input data, programmable gain configured with 29.4 dBV Analog gain, VPVDD = 18 V |
–6.5 | 6.5 | mV | |
PO(SPK) | Output Power | VPVDD = 24 V, RSPK = 3 Ω, f = 1 kHz, THD+N = 1% |
79 | W | ||
VPVDD = 24 V, RSPK = 3 Ω, f = 1 kHz, THD+N = 10% |
96 | W | ||||
VPVDD = 18 V, RSPK = 2 Ω, f = 1 kHz, THD+N = 1% |
58 | W | ||||
PO(SPK) | Output Power | VPVDD = 18 V, RSPK = 2 Ω, f = 1 kHz, THD+N = 10% |
75 | W | ||
THD+NSPK | Total harmonic distortion and noise (PO = 1 W, f = 1 kHz) |
VPVDD = 18 V, LC-filter, RSPK = 2 Ω | 0.08 | % | ||
VPVDD = 24 V, LC-filter, RSPK = 3 Ω | 0.03 | % | ||||
SNR | Signal-to-noise ratio | A-Weighted, referenced to 1% THD+N Output Level, VPVDD=24 V, RSPK = 4 Ω |
108 | dB | ||
A-Weighted,referenced to 1% THD+N Output Level, VPVDD=13.5 V, RSPK = 3 Ω |
106 | dB | ||||
PSRR | Power supply rejection ratio | Injected Noise = 1 kHz, 1 Vrms,VPVDD = 18 V, input audio signal = digital zero |
72 | dB |