JAJSI51A May 2019 – January 2023 TAS5825P
PRODUCTION DATA
The requirements for the supporting components for the TAS5825P device in a Stereo 2.0 (BTL) system is provide in #GUID-2AAA4AE8-35E9-4BAE-A971-9128527EF54E/SLAS9882773.
REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
---|---|---|---|
C1, C16 | 0.1 µF | 0402 | CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 0402 |
C2, C17, C37, C38 | 22 µF | 0805 | CAP, CERM, 22 µF, 35 V, ±20%, JB, 0805 |
C3 | 4.7 µF | 0603 | CAP, CERM, 4.7 µF, 10 V, ±10%, X5R, 0603 |
C4 | 0.1 µF | 0603 | CAP, CERM, 0.1 µF, 16 V, ±10%, X7R, 0603 |
C5, C14, C15 | 1 µF | 0603 | CAP, CERM, 1 µF, 16 V, ±10%, X5R, 0603 |
C6, C9, C10, C13 | 0.47 µF | 0603 | CAP, CERM, 0.47 µF, 16 V, ±10%, X7R, 0603 |
C41, C42, C43, C44 | 0.68 µF | 0805 | CAP, CERM, 0.68 µF, 50 V, ±10%, X7R, 0805 |
L1, L2, L3, L4 | 10 µH | Inductor, Shielded, Ferrite, 10 µH, 4.4 A, 0.0304 Ω, SMD 1274AS-H-100M=P3 | |
R1 | 0 Ω | 0402 | RES, 0, 5%, 0.063 W, 0402 |
R20, R21, R23 | 10 kΩ | 0402 | RES, 10.0 k, 1%, 0.063 W, 0402 |
R22 | 1 kΩ | 0402 | RES, 1.0 k, 1%, 0.063 W, 0402 |