Step 1: Connect GPIOx pin of each device to SOC's GPIO pin on PCB.
Step 2: Configure each device GPIOx as phase sync input usage by registers
GPIO_CTRL (0X60) and GPIO_INPUT_SEL (0x64).
Step 3: Select different phase for each device and enable phase synchronization
by register PHASE_CTRL (0x6A).
Step 4: Configure each device into PLAY mode by register DEVICE_CTRL2 (0x03)
and monitor the POWER_STATE register (0x68) until device changed to HIZ
state.
Step 5: Give a 0 to 1 toggle on SOC GPIO. Then all 4 devices enters into PLAY
mode and device to Device PWM phase shift must be fixed with 45 degree.
Step 6: Phase Synchronization has been finished. Configure the GPIOx pin to
other function based on the application.