JAJSM72A June 2021 – December 2021 TAS5828M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
If there is severe short-circuit event, such as output short to PVDD or ground, the TAS5828M starts shutdown process less than 100ns once peak-current detector is over Overcurrent Threshold (list in Electrical Characteristics - OCETHRES ). The shutdown speed depends on a number of factors, such as the impedance of the short circuit, supply voltage, and switching frequency.
If an OCSD event occurs, the fault GPIO is pulled low and I2C fault register fault status is reported, then outputs transfer to high impedance Hiz status, signifying a fault. This is a latched error, and the user needs to restart output via I2C clear fault operation.