SLOS948 February 2019 TAS6424M-Q1
PRODUCTION DATA.
The Miscellaneous Control 4 register is shown in and described in Table 40.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | HPF_CORNER[2:0] | ||||||
R/W-01000 | R/W-000 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RESERVED | R/W | 01000 |
01000: DEFAULT |
2-0 | HPF_CORNER[2:0] | R/W | 000 |
000: 3.7 Hz 001: 7.4 Hz 010: 15 Hz 011: 30 Hz 100: 59 Hz 101: 118 Hz 110: 235 Hz 111: 463 Hz |