JAJSKD3 november 2020 TAS6424MS-Q1
PRODUCTION DATA
TA = 25 °C, VVDD = 3.3 V, VBAT = PVDD = 14.4 V, RL = 4 Ω, fIN = 1 kHz, fs = 48 kHz, fSW = 2.1 MHz, AES17 filter, default I2C settings, see Figure 10-2 and Figure 10-3 (unless otherwise noted)
PO = 1 W |
PO = 1 W |
PO = 1 W | fSW = 2.1 MHz |
fSW = 2.1 MHz |
10% THD |
4 Ω | fSW = 384 kHz |
2 Ω | fSW = 384 kHz |
PO = 1 W | fSW = 2.1 MHz |
fSW = 2.1 MHz |
10 % THD | fSW = 2.1 MHz |
fSW = 2.1 MHz |
PO = 1 W |
PO = 1 W | fSW = 384 kHz |
fSW = 384 kHz |
10% THD | fSW = 384 kHz |
A-weighted Noise | fSW = 2.1 MHz |
4 Ω | fSW = 2.1 MHz |
2 Ω | fSW = 2.1 MHz |
1 W | fSW = 384 kHz |
fSW = 384 kHz |
10 % THD | fSW = 384 kHz |
fSW = 384 kHz |