JAJSR70A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
TA = 25 °C, VVDD = 3.3 V, VBAT = PVDD = 14.4 V, RL = 4 Ω, fIN = 1 kHz, fs = 48 kHz, fSW = 384 kHz, Output Configuration: PBTL, AES17 filter, default I2C settings, LC Filter: 10 μH - DBE1316HH-100M. See Figure 10-3 for the full configuration (unless otherwise noted).