JAJSR70A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
The Clip Detect register is shown in Figure 9-40 and described in Table 9-36. To make sure the Clip Detect Warning is operating according to the expectation, the related bit values in the Section 9.6.28 and Section 9.6.29 must be set accordingly.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CLIP_PIN | CLIP_LATCH | CLIPDET_EN | ||||
R-00000 | R/W-0 | R/W-0 | R/W-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | RESERVED | R | 00000 | RESERVED |
2 | CLIP_PIN | R/W | 0 | 0: CH1-4 Clip Detect report to WARN pin 1: CH1-2 Clip Detect report to WARN pin, CH3-4 Clip Detect report to FAULT pin |
1 | CLIP_LATCH | R/W | 0 | 0: Pin latching 1: Pin non-latching |
0 | CLIPDET_EN | R/W | 1 | 0: Clip Detect disable 1: Clip Detect Enable |