JAJSR70A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
The Miscellaneous Control 5 register is shown in Figure 9-46 and described in Table 9-42.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SS_EN | SS_AMPL | ||||||
R/W-0 | R/W-0000000 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SS_EN | R/W | 0 | Spread-Spectrum Enable 0: Spread-Spectrum disabled. 1: Spread-Spectrum enabled. |
6-0 | SS_AMPL | R/W | 0000000 | Spread-Spectrum frequency variation control. Sets the minimum and maximum frequency boundaries used by the spread-spectrum triangle waveform. See spread-spectrum section to calculate frequency variation. |