JAJSR70A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
The TAS6424R-Q1 is a four-channel digital-input Class-D audio amplifier specifically tailored for use in the automotive industry. The device is designed for vehicle battery operation or boosted voltage systems. This ultra-efficient Class-D technology allows for reduced power consumption, reduced PCB area, and reduced heat. The device has an audio sound-system design with smaller size and lower weight than traditional Class-AB devices.
The core design blocks are as follows: