JAJSR70A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
The AC Load Diagnostic Report Ch1 through Ch4 registers are shown in Figure 9-34 and described in Table 9-30.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHx IMPEDANCE | |||||||
R-00000000 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | CH x IMPEDANCE | R | 00000000 | 8-bit AC-load diagnostic report for each channel with a step size of 0.2496 Ω/bit (control by register 0x15 and register 0x16) 0x00: 0 Ω 0x01: 0.2496 Ω ... 0xFF: 63.65 Ω |