JAJSR70A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
Part Number | Channel Count | Power-Supply Voltage Range | Channel Current Limit (Typ) | Non-Latching Clip Detect WARN Pin(1) | Output Power per channel / 10% THD | |||
---|---|---|---|---|---|---|---|---|
4 Ω / BTL 14.4 V | 4 Ω / BTL Max Voltage | 2 Ω / BTL 14.4 V | 2 Ω / PBTL Max Voltage | |||||
TAS6424-Q1 | 4 | 4.5 V to 26.4 V | 6.5 A | N | 27 W | 75 W at 25 V | 45 W | 150 W at 25 V |
TAS6424M-Q1 | 4 | 4.5 V to 18 V | 6.5 A | N | 27 W | 45 W at 18 V | 45 W | 80 W at 18 V |
TAS6424L-Q1 | 4 | 4.5 V to 18 V | 4.8 A | N | 27 W | 45 W at 18 V | 27 W | 80 W at 18 V |
TAS6421-Q1 | 1 | 4.5 V to 26.4 V | 6.5 A | Y | 27 W | 75 W at 25 V | 45 W | N/A |
TAS6424MS-Q1 | 4 | 4.5 V to 18 V | 6.5 A | Y | 27 W | 45 W at 18 V | 45 W | 80 W at 18 V |
TAS6424E-Q1 | 4 | 4.5 V to 26.4 V | 7.2 A | Y | 27 W | 75 W at 25 V | 45 W | 150 W at 25 V |
TAS6422E-Q1 | 2 | 4.5 V to 26.4 V | 6.5 A | Y | 27 W | 75 W at 25 V | 45 W | 150 W at 25 V |
TAS6424R-Q1 | 4 | 4.5 V to 26.4 V | 7.2 A | Y | 27 W | 75 W at 25 V | 45 W | 150 W at 25 V |