JAJSR70A December 2022 – September 2023 TAS6424R-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
PVDD, VBAT | DC supply voltage relative to GND | -0.3 | 30 | V | |
VMAX | Transient supply voltage: PVDD, VBAT | t ≤ 400 ms exposure | -1 | 40 | V |
VRAMP | Supply-voltage ramp rate: PVDD, VBAT | 75 | V/ms | ||
VDD | DC supply voltage relative to GND | -0.3 | 3.5 | V | |
IMAX | Maximum current per pin (PVDD, VBAT, OUT_xP, OUT_xM, GND) | ±8 | A | ||
IMAX_PULSED | Pulsed supply current per PVDD pin (one shot) | t < 100 ms | ±12 | A | |
VLOGIC | Input voltage for logic pins (SCL, SDA, SDIN1, SDIN2, MCLK, BCLK, LRCLK, MUTE,/STANDBY, I2C_ADDRx) | -0.3 | VDD + 0.5 | V | |
VGND | Maximum voltage between GND pins | -0.3 | 0.3 | V | |
TJ | Maximum operating junction temperature | -55 | 150 | °C | |
Tstg | Storage temperature | -55 | 150 | °C |