SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
The STBY pin is active low. When asserted it sets the device into DEEP SLEEP state. In this mode the device has a reduced current while the output pins are placed into a Hi-Z state. All internal analog bias are disabled. In DEEP SLEEP and while DVDD is present, the I2C bus is active and the internal registers are active.
This pin has a 110 kΩ internal pull-down resistor.