SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
When a fault occurs while a channel is in Hi-Z or PLAY state, the device will place the channel in either FAULT state or Auto Recovery State. After the fault is resolved or cleared, the device will run automatic DC load diagnostics on the affected channel(s) and recover to previous Hi-Z respective PLAY state unless a different state was requested through I2C .