SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
This synchronization option allows the TAS6754-Q1 to share its clock with external system components such as a DC-DC regulator. In this mode the device shares its internal ramp clock through the selected GPIO pin. If Spread Spectrum is enabled, this clock output will be affected and share the spread signal frequency with the connected component. Refer to the technical documentation of the connected system components to ensure correct sequencing for clock synchronization and avoiding unexpected system behavior.