JAJSLH5 December 2024 TAS6754-Q1
ADVANCE INFORMATION
TAS6754-Q1 supports 1L modulation. With 1L modulation, the OUT_xP side switches from 0 volts to the supply voltage at the switching frequency (Fsw). The OUT_xM side switches from 0 volts to the supply voltage at the audio frequency. Since the OUT_xM side of the channel switches at a lower frequency, no inductor is required on this side of the BTL channel.