JAJSNE4B December 2022 – November 2023 TCA39416
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
DTW, DDF | ||||
B2 | 1 | I/O | Input and output B. Referenced to VCCB. | |
B1 | 8 | I/O | Input and output B. Referenced to VCCB. | |
GND | 2 | GND | Ground. | |
VCCA | 3 | Power | A-port supply voltage. 0.72 V ≤ VCCA ≤ 1.98 V. | |
A1 | 5 | I/O | Input and output A. Referenced to VCCA. | |
A2 | 4 | I/O | Input and output A. Referenced to VCCA. | |
OE | 6 | I | Output enable (active High). Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. | |
VCCB | 7 | Power | B-port supply voltage. 0.72 V ≤ VCCB ≤ 1.98 V. |