JAJSNE4B December 2022 – November 2023 TCA39416
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage range | –0.5 | 2.5 | V | |
VCCB | Supply voltage range | –0.5 | 2.5 | V | |
VI | Input voltage range(2) | A port | –0.5 | 2.5 | V |
B port | –0.5 | 2.5 | |||
VO | Voltage range applied to any output in the high-impedance or power-off state(2) |
A port | –0.5 | 2.5 | V |
B port | –0.5 | 2.5 | |||
VO | Voltage range applied to any output in the high or low state(2)(3) | A port | –0.5 | 2.5 | V |
B port | –0.5 | 2.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C | |
Ptot | Total power dissipation | 100 | mW |