JAJSHZ2C January 2014 – September 2019 TCA5013
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDDTH | VDD supervisor fault threshold | VDD voltage below which SUPL fault is asserted | 2.45 | 2.7 | V | |
VDDSH | VDD shutdown threshold | VDD voltage below which device will shutdown | 2.0 | V | ||
VDDITH | VDDI shutdown threshold | VDDI voltage below which device will shutdown | 1.4 | 1.6 | V | |
IDDSH | VDD Shutdown current | Shutdown Mode at Tambient = 25 C | 22 | 28 | µA | |
IDDST | VDD Standby current | Shutdown Mode at Tambient = 25°C | 300 | 650 | µA | |
IDDA | Supply current | IOMC1 = IOMC2 = VDDI;
CLKIN1 = CLKIN2 = GND; Tambient= 25°C Current consumption per card interface activated |
2 | mA | ||
IDDA1(1) | VCCUC = VCCS1 = VCCS2 = VCCS3 = 5 V;
fCLKIN1 = fCLKIN2 = fCLKUC = fCLKS1 = 5 MHz; ICCUC = ICCS1 = 55 mA; ICCS2 = ICCS3 = 2 mA; Tambient = 25°C |
235 | 280 | mA | ||
IDDISH | VDD Interface shutdown current | Shutdown Mode at 25°C | 3.5 | 5 | µA | |
IDDIA | VDD Interface supply current | All Card VCC = 5 V; CLKIN1 = CLKIN2 = 5 MHz; @ 25°C; IOMC1 = IOMC2 = VDDI | 290 | 300 | µA | |
tWAKE | Device wakeup time | Time from
SHDN > VIH to INT < VOL |
0.1 | 10 | ms | |
fOSC | Internal Oscillator Frequency | Measured on CLKUC, CLKS1,CLKS2,CLKS3 | 1 | 1.2 | 1.4 | MHz |
fDC-DC | DC-DC switching frequency | 2.4 | MHz | |||
VDC-DC | DC-DC output voltage | If any card VCC is 5 V | 5.5 | V | ||
If all card VCC is 3 V or 1.8 V | 3.5 | |||||
VESD-IEC | IEC61000-4-2 level 4 ESD protection on pins defined in Table 1 | -8 | 8 | kV |