JAJSHZ2C January 2014 – September 2019 TCA5013
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL - PRES | Input Low voltage | 0.3 VDDI | V | |||
VIH - PRES | Input high voltage | 0.7 VDDI | V | |||
ILEAK - PRES | Input leakage current | Voltage on pin = VDDI | 1 | µA | ||
tDEB(P) | Debounce time | Time from transition on PRES pin to PRESL bit being set | 20 | ms | ||
tDEB(D) | Time from transition on PRES pin to start of deactivation sequence (RST going low) | 100 | µs |