JAJSHZ2C January 2014 – September 2019 TCA5013
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL - CLKIN | Input Low voltage | 0.2 VDDI | V | |||
VIH - CLKIN | Input high voltage | 0.8 VDDI | V | |||
tR - CLKIN | Rise time | 10% to 90% | 0.1 | µs | ||
tF - CLKIN | Fall time | 90% to 10% | 0.1 | µs | ||
fCLKIN | Input clock frequency | 26 | MHz |