JAJSHZ2C January 2014 – September 2019 TCA5013
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSD | Shutdown temperature | 125 | 145 | °C | ||
ISD | Shutdown current | On card VCC pins | 160 | 200 | 260 | mA |
ILIM | Output current limit | On card IO pins | –15 | 15 | mA | |
On card CLK pins | –70 | 70 | mA | |||
On card RST pins | –20 | 20 | mA |