JAJSFN6G September 2009 – June 2018 TCA8418
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
No. | NAME | ||
1 | ROW7 | I/O | GPIO or row 7 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
2 | ROW6 | I/O | GPIO or row 6 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
3 | ROW5 | I/O | GPIO or row 5 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
4 | ROW4 | I/O | GPIO or row 4 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
5 | ROW3 | I/O | GPIO or row 3 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
6 | ROW2 | I/O | GPIO or row 2 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
7 | ROW1 | I/O | GPIO or row 1 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
8 | ROW0 | I/O | GPIO or row 0 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
9 | COL0 | I/O | GPIO or column 0 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
10 | COL1 | I/O | GPIO or column 1 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
11 | COL2 | I/O | GPIO or column 2 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
12 | COL3 | I/O | GPIO or column 3 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
13 | COL4 | I/O | GPIO or column 4 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
14 | COL5 | I/O | GPIO or column 5 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
15 | COL6 | I/O | GPIO or column 6 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
16 | COL7 | I/O | GPIO or column 7 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
17 | COL8 | I/O | GPIO or column 8 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
18 | COL9 | I/O | GPIO or column 9 in keypad matrix. If unused, connect to VCC through a pull-up resistor. |
19 | GND | – | Ground |
20 | RESET | I | Active-low reset input. Connect to VCC through a pull-up resistor, if no active connection is used. |
21 | VCC | - | Supply voltage of 1.65 V to 3.6 V |
22 | SDA | I/O | Serial data bus. Connect to VCC through a pull-up resistor. |
23 | SCL | I | Serial clock bus. Connect to VCC through a pull-up resistor. |
24 | INT | O | Active-low interrupt output. Open drain structure. Connect to VCC through a pull-up resistor. |