JAJSFR3G October 2010 – November 2018 TCA9406
PRODUCTION DATA.
PARAMETER | TEST
CONDITIONS |
VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | ||||||
VOHA | IOH = –20 μA,
VIB ≥ VCCB – 0.4 V |
1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCA × 0.67 | V | |||
VOLA | IOL = 1 mA,
VIB ≤ 0.15 V |
1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.4 | V | |||
VOHB | IOH = –20 μA,
VIA ≥ VCCA – 0.2 V |
1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCB × 0.67 | V | |||
VOLB | IOL = 1 mA,
VIA ≤ 0.15 V |
1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.4 | V | |||
II | OE | VI = VCCI or GND | 1.65 V to 3.6 V | 2.3 V to 5.5 V | ±1 | ±2 | μA | |
Ioff | A port | 0 V | 0 V to 5.5 V | ±1 | ±2 | μA | ||
B port | 0 to 3.6 V | 0 V | ±1 | ±2 | μA | |||
IOZ | A or B port | OE less than VIL | 1.65 V to 3.6 V | 2.3 V to 5.5 V | ±1 | ±2 | μA | |
ICCA | VI = VO = open,
IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 2.4 | μA | |||
3.6 V | 0 V | 2.2 | ||||||
0 V | 5.5 V | –1 | ||||||
ICCB | VI = VO = open,
IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 12 | μA | |||
3.6 V | 0 V | –1 | ||||||
0 V | 5.5 V | 1 | ||||||
ICCA + ICCB | VI = VO = open,
IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 14.4 | μA | |||
CI | OE | 3.3 V | 3.3 V | 2.5 | 3.5 | pF | ||
Cio | A or B port | 3.3 V | 3.3 V | 10 | pF | |||
A port | 5 | 6 | ||||||
B port | 6 | 7.5 |