JAJSFR3G October 2010 – November 2018 TCA9406
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC = 3.3 V ± 0.3 V | ||||||
Data rate | Push-pull driving | 23 | Mbps | |||
Open-drain driving | 2 | |||||
tw | Pulse duration | Push-pull driving | Data inputs | 43 | ns | |
Open-drain driving | 500 | |||||
VCC = 5 V ± 0.5 V | ||||||
Data rate | Push-pull driving | 24 | Mbps | |||
Open-drain driving | 2 | |||||
tw | Pulse duration | Push-pull driving | Data inputs | 41 | ns | |
Open-drain driving | 500 |