7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCCB |
Supply voltage range |
–0.5 |
7 |
V |
VCCA |
Supply voltage range |
–0.5 |
7 |
V |
VI |
Enable input voltage range(2) |
–0.5 |
7 |
V |
VI/O |
I2C bus voltage range(2) |
–0.5 |
7 |
V |
IIK |
Input clamp current |
VI < 0 |
|
–50 |
mA |
IOK |
Output clamp current |
VO < 0 |
|
–50 |
IO |
Continuous output current |
|
±50 |
mA |
Continuous current through VCC or GND |
|
±100 |
mA |
Tstg |
Storage temperature range |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.