JAJSFJ8C May 2014 – November 2019 TCA9544A
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 5.5 | V | |
VIH | High-level input voltage | SCL, SDA | 0.7 × VCC | 6 | V |
A2–A0, INT3–INT0 | 0.7 × VCC | VCC + 0.5 | |||
VIL | Low-level input voltage | SCL, SDA | –0.5 | 0.3 × VCC | V |
A2–A0, INT3–INT0 | –0.5 | 0.3 × VCC | |||
TA | Operating free-air temperature | –40 | 85 | °C |