7.8 Interrupt and Reset Timing Requirements
over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER |
MIN |
MAX |
UNIT |
tWL |
Pulse duration, RESET low |
6 |
|
ns |
trst(1) |
RESET time (SDA clear) |
|
500 |
ns |
tREC(STA) |
Recovery time from RESET to start |
0 |
|
ns |
(1) trst is the propagation delay measured from the time the RESET pin is first asserted low to the time the SDA pin is asserted high, signaling a stop condition. It must be a minimum of tWL.