JAJSHE4C may 2019 – june 2023 TCA9548A-Q1
PRODUCTION DATA
The RESET input is an active-low signal that may be used to recover from a bus-fault condition. When this signal is asserted low for a minimum of tWL, the TCA9548A-Q1 resets its registers and I2C state machine and deselects all channels. The RESET input must be connected to VCC through a pull-up resistor.